IESNA:LM-63-2002
[TEST]P940660
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27750
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2531.4 2515.5 2482.3 2453.5 2446.3 2449.1 2457.8 2473.7 2488.1 2492.4
2493.9 2515.5 2560.2 2633.8 2756.4 2929.5 3140 3393.9 3718.4 4105
4543.5 5080 5730.5 6470.5 7266.7 8122 8942.7 9324.9 8765.3 6773.4
3685.3 1039.9 318.8 189 108.2 44.7 0
2531.4 2522.7 2488.1 2459.2 2452 2453.5 2462.1 2478 2491 2495.3
2498.2 2521.3 2564.5 2642.4 2762.1 2936.7 3150.1 3405.4 3738.6 4125.2
4578.1 5130.5 5807 6531 7341.7 8218.6 9022 9368.2 8677.3 6621.9
3513.6 975 308.7 173.1 101 40.4 0
2531.4 2519.8 2486.6 2456.4 2443.4 2444.8 2449.1 2457.8 2463.6 2469.3
2478 2502.5 2548.7 2622.2 2743.4 2903.5 3108.3 3350.6 3663.6 4045.8
4523.3 5120.4 5821.4 6600.3 7408 8264.8 9073.9 9495.1 8983.1 7152.7
4246.3 1566.4 418.3 207.7 122.6 47.6 0
2531.4 2514.1 2482.3 2449.1 2431.8 2427.5 2430.4 2431.8 2431.8 2441.9
2456.4 2483.8 2529.9 2602 2705.9 2858.8 3062.2 3310.2 3623.2 4004
4520.4 5137.7 5925.3 6812.3 7721 8612.4 9444.6 9914.8 9655.2 8302.3
5700.2 2757.8 830.8 302.9 147.1 46.2 0
2531.4 2514.1 2483.8 2449.1 2427.5 2423.2 2426.1 2426.1 2426.1 2437.6
2463.6 2488.1 2527 2589.1 2682.8 2824.2 3029 3284.3 3598.7 3999.7
4529 5234.4 6144.5 7221.9 8329.7 9322 10122.6 10630.3 10690.8 9998.5
7973.4 4795.9 2036.6 519.3 174.5 40.4 0
2531.4 2509.7 2479.4 2444.8 2421.7 2417.4 2421.7 2427.5 2427.5 2439
2466.5 2486.6 2516.9 2583.3 2682.8 2824.2 3023.2 3284.3 3604.5 4027.1
4579.5 5338.2 6356.5 7598.4 8859 9953.8 10755.8 11352.9 11719.3 11485.6
9955.2 6989.7 3347.7 1051.5 223.6 51.9 0
2531.4 2514.1 2482.3 2446.3 2423.2 2417.4 2420.3 2426.1 2426.1 2437.6
2463.6 2491 2529.9 2593.4 2691.5 2835.7 3037.6 3291.5 3608.8 4009.8
4539.1 5245.9 6160.4 7221.9 8318.1 9332.1 10168.7 10751.4 10829.3 10067.7
8156.6 4980.5 1957.3 504.8 145.7 38.9 0
2531.4 2516.9 2486.6 2450.6 2427.5 2421.7 2426.1 2430.4 2434.7 2446.3
2465 2495.3 2544.3 2617.9 2723.2 2868.9 3075.1 3326.1 3639.1 4031.4
4550.7 5205.5 5997.4 6861.4 7745.5 8638.4 9485 9959.6 9635 8367.2
5863.2 2818.4 840.9 315.9 150 46.2 0
2531.4 2521.3 2489.5 2454.9 2436.2 2433.3 2439 2450.6 2460.7 2470.8
2483.8 2509.7 2560.2 2639.5 2757.8 2920.8 3124.2 3370.8 3679.5 4053.1
4526.2 5113.2 5801.2 6552.7 7337.3 8185.4 9019.1 9438.9 8997.5 7483
4728.1 1857.8 532.2 253.9 135.6 54.8 0
2531.4 2524.1 2491 2456.4 2440.5 2439 2449.1 2469.3 2486.6 2496.7
2506.8 2532.8 2580.4 2661.2 2785.2 2959.7 3173.2 3431.4 3748.7 4132.4
4576.6 5129.1 5765.2 6479.1 7237.8 8078.7 8879.2 9193.7 8599.4 6675.3
3657.8 1102 336.1 170.2 90.9 36.1 0
2531.4 2522.7 2491 2456.4 2440.5 2440.5 2450.6 2469.3 2488.1 2496.7
2505.4 2527 2576.1 2652.5 2775.1 2945.3 3157.3 3427.1 3745.8 4109.3
4546.3 5075.7 5708.9 6427.2 7151.3 7992.2 8810 9196.5 8694.6 6875.8
3895.8 1224.6 354.8 184.6 95.2 33.2 0
